KRB 0560 crimping pliers

KRB 0560: Crimping pliers for pressing for non-insulated blade connectors/panel connectors 4,8 and 6,3 from 0,5-6mm2, Crimping profile: roller pressing, ergonomic design

Reliability

Article number Article designationFor mm²Crimping profileFor blade connectorsWeight (kg)Length (mm)Pieces / PU
61790950KRB 0560 without locator0.5 - 6roller pressing4.8 + 6.30.542551
61791100KRB 0560 with locator0.5 - 6roller pressing4.8 + 6.30.542551

Benefits

  • Clearly marked press moulds
  • Locking function for faultless pressing
  • Handles suit both large and small hands
  • Unique mechanism reduces the manual force from 450 N to 250 N
  • Tested for a minimum of 80,000 pressings

Application range

  • The convenient roll pressing pliers for non-insulated blade connectors of 0.5 - 6 mm² with connection 4.8 and 6.3

Product features

  • Emergency release, if the pressing operation needs to be interrupted

Norm references / Approvals

  • Tested in accordance with DIN standard EN 60352-2

Note

  • The locator ensures the right positioning of the insulation and wire crimp which is particular important for the crimp quality of blade connectors.

Included

  • Article number 61790950 is delivered without locator
  • Article number 61791100 contains locator

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

General

  • Adjustable crimping pressure

Note

  • Crimping profile: Roller pressing

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.