RSK one-piece screen connector

RSK one-piece screen connector of the SHIELD-KON System for connecting screened cables quickly

Assembly timeInterference signals

Article number Article designationColourShield Ø (mm)Suitable crimp insertPieces / PU
61721340
RSK 5101red1.27 - 2.28101 A/B100
61721350
RSK 5201blue2.29 - 3.65201 C/D/E/F100
61721360
RSK 5301yellow3.66 - 5.12301 G/H/J100
61743200
RSK 5401green5.13 - 7.62401 K/L/M/N100
RSK gauge
61753760
RSK gauge---1

Benefits

  • The four sizes can be identified by the different colours of the connectors
  • Gauge helps to find out the appropriate connector and crimping insert (stripped cable with screen is placed in the hole)
  • Reduced installation time

Application range

  • One-part SHIELD-KON® screen connector allows screened cables to be connected quickly and permanently

Product Make-up

  • To process, insert the connector into the tool, then insert and crimp the screen cable and leads or the earthing clamp
  • When crimped, the connector assumes a round shape and both ends are pushed above each other
  • When inserting the screened cable to a connector, ensure that the cable insulation overlaps with the connector's MYLAR® insulation
  • Inside the connector, there is a suspended cover plate for the leads and an insertion for the screened cable.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002650
  • ETIM 5.0 Class-Description: Connection for screened wires

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002650
  • ETIM 6.0 Class-Description: Connection for screened wires

Material

  • Tinned electrolyte copper
  • Insulation: laminated polyester

Temperature range

  • -65°C to +125°C

  • MYLAR® is a registered trademark of DuPont de Nemours. SHIELD-KON® is a registered trademark of Thomas & Betts.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.