TEC sealing cap

TEC sealing caps with adhesive coating inside can be used for insulating and sealing of cable splices.

Good chemical resistanceHalogen-freeUV-resistantWaterproof

Article number Article descriptionH max. (mm)H min. (mm)J max. (mm)Cable Ø (mm)R* after shrinking (mm)Panel thickness HW* (mm)Pieces / PU
61830000TEC 15/4,5154.545 - 1230210
61830010TEC 25/92596.510 - 22502.310
61830020TEC 36/15361510.517 - 3080310
61830040TEC 55/2555251628 - 471303.310
61830050TEC 80/4080401745 - 70150410
61830060TEC 102/60102602668 - 90140410
61830070TEC 148/57148572780 - 1331053.310

Benefits

  • Secure sealing through thermoplastic adhesive coating on the inside
  • Good resistance to chemicals and solvents
  • Ensures high tensile strength and mechanical protection

Application range

  • For sealing cable ends against the seepage of moisture and contaminants

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000218
  • ETIM 5.0 Class-Description: Heat-shrink end cap

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000218
  • ETIM 6.0 Class-Description: Heat-shrink end cap

General

  • UV-resistant
  • Double-walled

Colour delivered

  • Black

Material

  • Cross-linked modified polyolefin, with thermoplastic adhesive coating inside
  • Halogen-free and silicone-free

Temperature range

  • -55°C to +100 °C
  • Shrink temperature: 135°C

  • 1. after shrinking +/- 10%; 2. after shrinking +/- 20%
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.