Insulating tube ISS

Insulating tube ISS made of silicone for bundling and insulating cables against heat, cold and temperature fluctuations (temperature resistance: -60 to 220°C)

Good chemical resistanceFlame-retardantHalogen-freeCorrosion-resistantTemperature-resistantUV-resistant

Article number Article designationColourInternal Ø x wall thickness (mm)MaterialPU (m)
61760060
ISS 2natural2 x 0.4Silicone100
61760070
ISS 3natural3 x 0.4Silicone100
61760080
ISS 4natural4 x 0.75Silicone100
61760090
ISS 5natural5 x 0.9Silicone100
61760100
ISS 6natural6 x 0.9Silicone100
61760110
ISS 7natural7 x 0.9Silicone100
61760120
ISS 8natural8 x 1Silicone50
61760130
ISS 9natural9 x 1.05Silicone50
61760140
ISS 10natural10 x 1.05Silicone50

Benefits

  • Provides good insulation against heat, cold or temperature fluctuations
  • Resistant to most chemicals
  • Good weather and UV-resistance

Application range

  • Insulating tube

Note

  • Not suitable for shrinking

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002254
  • ETIM 5.0 Class-Description: Cable insulation hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002254
  • ETIM 6.0 Class-Description: Cable insulation hose

Note

  • Dielectric strength: 18 kV/mm

Material

  • Silicone
  • UV-resistant

Temperature range

  • -60°C up to +220°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.