Insulating tube ISY

Insulating tube ISY made of PVC for bundling and insulating cables.

Article number Article designationColourInternal Ø x wall thickness (mm)MaterialPU (m)
61793030ISY 2black2 x 0.4PVC1000
61793040ISY 3black3 x 0.4PVC750
61793050ISY 4black4 x 0.5PVC500
61793060ISY 5black5 x 0.6PVC500
61793070ISY 6black6 x 0.6PVC400
61793080ISY 7black7 x 0.7PVC500
61793090ISY 8black8 x 0.7PVC500
61793100ISY 9black9 x 0.7PVC400
61793110ISY 10black10 x 0.7PVC300
61793116ISY 10white10 x 0.7PVC300
61793119ISY 16black16 x 1PVC150

Application range

  • Insulating tube
  • For insulation of connections

Product features

  • Smooth surface

Norm references / Approvals

  • IEC 60684-3-100

Note

  • Not suitable for shrinking

Design

  • Colours: black RAL 9005, white similar to RAL 9003

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002254
  • ETIM 5.0 Class-Description: Cable insulation hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002254
  • ETIM 6.0 Class-Description: Cable insulation hose

Note

  • Dielectric strength: 14 kV/mm

Info

  • Without fabric

Colour delivered

  • Black and white

Material

  • Soft PVC

Temperature range

  • -20 °C ... +85 °C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.