TI insulating tape

TI is an universal self-amalgamating electrical tape which protect against corrosion, ageing and chemicals.

Heat-resistantCorrosion-resistantTemperature-resistantWaterproof

Article number Article designationColourLength (m) x tape width (mm) x thickness (mm)MaterialPieces / PU
61713080TI 1212 insulating tapewhite12.0 x 12.0 x 0.1PTFE10

Benefits

  • Protects against corrosion
  • Non-aging
  • Chemical resistance
  • Not self-adhesive, no residues
  • Wide temperature range for applications in harsh climatic environments

Application range

  • Insulating tapes and self-amalgamating tape
  • For sealing of transition points where water shouldn't enter
  • For bundling several wire harnessings (e.g. automotive industry)
  • Problem-free and assured sealing of fine screens up to 3/8" for nearly all materials

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000128
  • ETIM 5.0 Class-Description: Adhesive tape

Colour delivered

  • White

Material

  • Non-adhesive fluoropolymer tape

Temperature range

  • -240°C to +250°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.