Copper braid

Copper braid for EMC-compliant screening protects the cable from interferences transmitted by other electrical fields, also for the automotive industry (ISO-TS approved).

Interference signalsTemperature-resistant

Article number Article designationmm2Diameter in mmNumber of wires x Ø (mm)Copper index (kg/km)PU (m)
61721370
CU 141.321 - 424 x 7 x 0,113.2100
61721380
CU 4104.144 - 1024 x 22 x 0,141.4100
61721390
CU 10208.2910 - 2048 x 22 x 0,181.9100
61721395
CU 205018.120 - 5048 x 12 x 0,2183100

Application range

  • EMC-compliant screening
  • Can be used as earthing tape
  • Automotive industry

Included

  • Are delivered in 2 pieces with 50 m each

Design

  • Variable diameter by tightening the braid

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001182
  • ETIM 5.0 Class-Description: Braided hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001182
  • ETIM 6.0 Class-Description: Braided hose

General

  • Minor differences are possible depending on the production batch

Note

  • Degree of coverage: 85 % at maximum opening

Material

  • Tinned-copper

Temperature range

  • -30°C to +105°C
  • Max. temperature: +120°C (short-term)

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.