ÖLFLEX® CLASSIC 110 H

Halogen-free control cable, oil resistant and very flexible

ÖLFLEX® CLASSIC 110 H - halogen-free control cable, HFFR, oil-resistant, very flexible and cold-resistant down to -30°C for various applications, CPR

  • CPR: Article number choice under www.lappkabel.com/cpr
  • High flexibility and oil-resistance
  • A temporary outdoor use is possible

Good chemical resistanceFlame-retardantHalogen-freeCold-resistantOil-resistantUV-resistant

CERUDNVEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
ÖLFLEX® CLASSIC 110 H U0/U: 300/500 V
10019900
2 X 0.55.19.641
10019901
3 G 0.55.414.449
10019902
3 X 0.55.414.449
10019903
4 G 0.55.819.258
10019904
4 X 0.55.819.258
10019905
5 G 0.56.32469
10019906
7 G 0.56.933.687
10019907
12 G 0.59.157.6141
10019910
2 X 0.755.514.451
10019911
3 G 0.755.821.661
10019912
3 X 0.755.821.661
10019913
4 G 0.756.328.873
10019914
4 X 0.756.328.873
10019915
5 G 0.756.93687
10019916
5 X 0.756.93687
10019917
7 G 0.757.550.4111
10019918
7 X 0.757.550.4111
10019919
9 G 0.759.664.8150
10019920
12 G 0.7510.186.4186
10019921
18 G 0.7512129.6265
10019922
25 G 0.7514.1180365
10019960
2 X 1.05.819.259
10019961
3 G 1.06.128.872
10019962
3 X 1.06.128.872
10019963
4 G 1.06.638.487
10019964
4 X 1.06.638.487
10019965
5 G 1.07.348104
10019967
7 G 1.08.167.2138
10019968
8 G 1.09.776.8164
10019969
12 G 1.010.7115.2225
10019970
14 G 1.011.4134.4261
10019971
18 G 1.012.9172.8328
10019972
25 G 1.015240445
10019973
41 G 1.019.2393.6719
10019930
2 X 1.56.428.876
10019931
3 G 1.56.843.294
10019980
3 X 1.56.843.294
10019932
4 G 1.57.457.6115
10019933
5 G 1.58.372142
10019934
7 G 1.59100.8184
10019981
8 G 1.510.8115.2218
10019982
9 G 1.511.6129.6245
10019935
12 G 1.512.2172.8308
10019936
14 G 1.513201.6357
10019937
18 G 1.514.6259.2449
10019938
25 G 1.517.2360617
10019927
34 G 1.519.8489.6821
10019944
2 X 2.57.648113
10019945
3 G 2.58.372146
10019946
4 G 2.5996180
10019947
5 G 2.510.1120221
10019948
7 G 2.511.2168295
10019949
12 G 2.515.1288491
10019950
4 G 4.010.8153.6268
10019951
5 G 4.012.1192328
10019952
7 G 4.013.4268.8438
10019953
4 G 6.013230.4391
10019954
5 G 6.014.5288478
10019975
7 G 6.016403.2638
10019851
4 G 10.016.2384635
10019852
5 G 10.018.1480775
10019849
4 G 16.018.8614.4930
10019853
5 G 16.021.27681147
10019854
4 G 25.023.59601442
10019855
5 G 25.026.412001773
10019856
4 G 35.026.613441917

Benefits

  • Easy handling and installation due to very flexible cable type
  • Wide application range due to excellent product features
  • Certified for maritime applications
  • Note: for the use of AWM (Appliance Wiring Material) cables in industrial machinery (USA) according to NFPA 79: please see the catalogue appendix table T29

Application range

  • Public buildings like airports or railway stations
  • Plant engineering, Industrial machinery
    Heating and air-conditioning systems
    Stage applications
  • Particularly where human and animal life as well as valuable property are exposed to high risk of fire hazards
  • Intended for use under the European Construction Product Regulation (CPR), refer to catalogue appendix T14
  • Considering the temperature range, a temporary outdoor use is possible

Product features

  • Flame-retardant according to IEC 60332-1-2
    (flame spread on a single cable)
  • No flame-propagation according to IEC 60332-3-22 and IEC 60332-3-24 respectively IEC 60332-3-25 (Flame spread on vertical cable or wire bundle)
  • UL Cable Flame Test
  • Halogen-free according to IEC 60754-1
    (amount of halogen acid gas)
    Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity)
  • Low smoke density according to IEC 61034-2
  • Oil-resistant according to EN 50363-4-1 (TM5)
    and UL OIL RES I and UL OIL RES II
  • UV and weather-resistant according to ISO 4892-2
  • Ozone-resistant according to EN 50396

Norm references / Approvals

  • UL AWM style 21089
  • Based on EN 50525-3-11
  • Based on EN 50525-2-51
  • DNV GL certificate no. TAE0000407

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation: Halogen-free
  • Cores twisted in layers
  • Outer sheath: Special halogen-free compound, grey (similar to RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Occasional flexing: 10 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 300/500 V
  • UL: 600 V

Test voltage

  • 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -30°C to +70°C (UL: +75°C)
  • Fixed installation: -40°C to +80°C (UL: +75°C)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.