ÖLFLEX® 408 P

Abrasion- and oil-resistant control cable with PUR sheath for increased application requirements - VDE certified

ÖLFLEX® 408 P - PUR control cable with VDE certification for oil- and abrasion-resistant use in apparatus construction, in industrial machines and machine tools.

  • Oil resistant and abrasion-proof
  • Proved and certified quality
  • Easy jacket stripping thanks to interstice-filling functional layer

Mechanical resistanceOil-resistantUV-resistant

CEVDE auditedEAC

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
1308624
4 G 16.018.8614.4843
1308802
2 X 0.54.89.632
1308003
3 G 0.55.114.439
1308803
3 X 0.55.114.439
1308004
4 G 0.55.719.249
1308804
4 X 0.55.719.249
1308005
5 G 0.56.22459
1308805
5 X 0.56.22459
1308007
7 G 0.56.733.673
1308807
7 X 0.56.733.673
1308010
10 G 0.58.648116
1308012
12 G 0.58.957.6129
1308018
18 G 0.510.586.4184
1308025
25 G 0.512.4120256
1308852
2 X 0.755.414.442
1308103
3 G 0.755.721.651
1308853
3 X 0.755.721.651
1308104
4 G 0.756.228.862
1308854
4 X 0.756.228.862
1308105
5 G 0.756.73675
1308855
5 X 0.756.73675
1308107
7 G 0.757.350.495
1308857
7 X 0.757.350.495
1308110
10 G 0.759.672153
1308112
12 G 0.759.986.4170
1308118
18 G 0.7511.7129.6245
1308125
25 G 0.7513.8180340
1308902
2 X 1.05.719.249
1308203
3 G 1.0628.860
1308903
3 X 1.0628.860
1308204
4 G 1.06.538.474
1308904
4 X 1.06.538.474
1308205
5 G 1.07.14890
1308905
5 X 1.07.14890
1308207
7 G 1.0867.2118
1308907
7 X 1.0867.2118
1308210
10 G 1.010.286184
1308212
12 G 1.010.5115.2204
1308218
18 G 1.012.7172.8303
1308225
25 G 1.014.7240412
1308952
2 X 1.56.328.864
1308303
3 G 1.56.743.281
1308953
3 X 1.56.743.281
1308304
4 G 1.57.257.699
1308954
4 X 1.57.257.699
1308305
5 G 1.58.172125
1308955
5 X 1.58.172125
1308307
7 G 1.58.9100.8161
1308957
7 X 1.58.9100.8161
1308312
12 G 1.512172.8286
1308318
18 G 1.514.4259.2419
1308325
25 G 1.516.9360580
1308403
3 G 2.58.172125
1308404
4 G 2.58.996158
1308405
5 G 2.510120198
1308407
7 G 2.511.1168259
1308412
12 G 2.514.8288454
1308504
4 G 4.010.8153.6241
1308505
5 G 4.012.1192302
1308507
7 G 4.013.4268.8394
1308604
4 G 6.013230.4356
1308605
5 G 6.014.5288443
1308607
7 G 6.016403.2579
1308514
4 G 10.016.2384571
1308615
5 G 10.018.1480714
1308617
7 G 10.020672935

Benefits

  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Interstice-filling functional layer ensures more saftey and efficiency during industrial and manual jacket stripping
  • VDE-tested characteristics
  • Good combination of quality and price

Application range

  • Appliance and apparatus construction
  • Industrial machinery and machine tools
  • Measurement, control and electrical applications
  • Very suitable for oily wet areas within machinery and production lines that are subject to normal mechanical stress
  • Under consideration of the temperature range also suitable for outdoor use

Product features

  • High oil-resistance
  • Abrasion and notch-resistant
  • Low-adhesive surface
  • Resistant to hydrolysis and microbes

Norm references / Approvals

  • VDE Reg.No. 8744

Product Make-up

  • Fine-wire, bare copper conductor
  • Core insulation: special PVC
  • Cores twisted in layers
  • Special outer sheath of polyurethane with interstice-filling functional layer
  • Sheath colour: Grey (similar RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Flexible use: 12.5 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -15°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.