Field-Terminable Connector RJ45 CAT.5e FM45
The make-up connector with shielding is suitable for usage in industrial premises and for solid core conductor and wire. It is resistant against vibrations.
Product features
- Screened version
- Suitable for AWG 23 - 26, AWG 22 possible with restrictions
- IDC/piercing terminal according to 60352-4
- Suitable for solid and stranded conductors
- For communication between SIEMENS® SINAMICS control units (PLC) of servo drive systems.
Classification
- ETIM 5.0 Class-ID: EC002641
- ETIM 5.0 Class-Description: Modular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002641
- ETIM 6.0 Class-Description: Modular connector (industrial connector)
Protection rating
- IP 20
Ambient temperature (operation)
- -20°C to +70°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.