EPIC® DATA M12D

Industrial Ethernet connectors, M12 D-coded, for 2-pair Cat.5 cables up to 100 MBit/s, with Ethernet or Profinet colour coding

  • Cat.5 acc. to ISO/IEC 11801
  • installation without tools

Supplementary automation components from LappMechanical and plant engineeringAssembly timeInterference signals

PROFINET

Article number Article designationMin. outer diameter (mm)Max. outer diameter (mm)AWG solidAWG 7-wire
M12 D-coded plug, straight, colour coding acc. to PROFINET
21700647
ED-IE-AX-M12D-5-PN-67-FC6.29.726-2226-22
M12 D-coded plug, straight, colour coding acc. to TIA 568
21700648
ED-IE-AX-M12D-5-6756.126-2226-22
M12 D-coded socket, straight, TIA 568 colour coding
22261016
AB-C4-M12FSD-SH4826-2226-22

Product features

  • Field assembly Industrial Ethernet connector
  • Suitable for use in industrial applications
  • Robust and vibrations- resistant
  • Toolfree installation, small and compact design

Norm references / Approvals

  • Cat.5 acc. to ISO/IEC 11801
  • M12 D-coded acc. to IEC61076-2-101

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001121
  • ETIM 5.0 Class-Description: Modular connector

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001121
  • ETIM 6.0 Class-Description: Modular connector

Protection rating

  • IP 67

Ambient temperature (operation)

  • -25°C to +85°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.