EPIC® DATA RJ45

RJ45 field mountable Industrial Ethernet connector, straight or angled, IP20, qualified for up to 10 Gbit/s, colour-coded for TIA or PROFINET applications

  • Cat.6A acc. to ISO/IEC 11801
  • Colour-coded assembly aid
  • installation without tools

Supplementary automation components from LappMechanical and plant engineeringWide clamping rangeMechanical resistanceAssembly timeInterference signals

CULUSPROFINETEtherNetIP

Article number DesignArticle designationMin. outer diameter (mm)Max. outer diameter (mm)Min. Core diameter in mmMax. core diameter including insulationAWG solidAWG 7-wireAWG 19-wire
PROFINET colour-coding (2-pairs)
21700605
Straight, latchedED-IE-AX-5-PN-20-FC5911.624 - 2227 - 2222*
21700651
Straight, screwedED-IE-AXS-5-PN-20-FC5.51011.624 - 2227 - 2222*
21700638
Angled, screwedED-IE-90-6A-PN-20-FC5.51011.624 - 2227 - 2222*
colour-coded acc. to EIA/TIA 568A
21700600
Straight, latchedED-IE-AX-6A-A-20-FC5911.624 - 2227 - 22-
21700652
Straight, screwedED-IE-AXS-6A-A-20-FC5.51011.624 - 2227 - 22-
21700636
Angled, screwedED-IE-90-6A-A-20-FC5.51011.624 - 2227 - 22-
colour-coded acc. to EIA/TIA 568B
21700601
Straight, latchedED-IE-AX-6A-B-20-FC5911.624 - 2227 - 22-
21700653
Straight, screwedED-IE-AXS-6A-B-20-FC5.51011.624 - 2227 - 22-
21700637
Angled, screwedED-IE-90-6A-B-20-FC5.51011.624 - 2227 - 22-
colour-coded acc. to EIA/TIA 568A for small wire diameters
21700615
Straight, latchedED-IE-AX-6A-A-20-FD-FC590.851.126 - 2427 - 2426*
21700654
Straight, screwedED-IE-AXS-6A-A-20-FD-FC5.5100.851.126 - 2427 - 2426*
21700639
Angled, screwedED-IE-90-6A-A-20-FD-FC5.5100.851.126 - 2427 - 2426*
colour-coded acc. to EIA/TIA 568B for small wire diameters
21700616
Straight, latchedED-IE-AX-6A-B-20-FD-FC590.851.126 - 2427 - 2426*
21700655
Straight, screwed-5.5100.851.126 - 2427 - 2426*
21700640
Angled, screwedED-IE-90-6A-B-20-FD-FC5.5100.851.126 - 2427 - 2426*

Product features

  • Field assembly Industrial Ethernet RJ45 connector
  • Suitable for 10BASE-T / 100BASE-T / 1000BASE-T / 10GBASE-T
  • Housing: zinc die-casting, grey
  • 4 different angled cable outlets possible
  • Suitable for use in industrial applications

Norm references / Approvals

  • Cat.6A acc. to ISO/IEC 11801
  • RJ45 acc. to IEC 60603-7-51
  • UL-listed (E-File E353543)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001121
  • ETIM 5.0 Class-Description: Modular connector

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001121
  • ETIM 6.0 Class-Description: Modular connector

Protection rating

  • IP 20

Ambient temperature (operation)

  • -40°C to +85°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • An approval is necessary for 19-wire cables by Lapp Group
  • Approved cables: 2170289, 2170489 ETHERLINE® Cat.5e FD; CE217489 ETHERLINE® Cat.5 FD BK; 2170488 ETHERLINE® Cat.6 FD, Freigegebene Leitungen: 2170489 ETHERLINE® Cat.5e FD; CE217489 ETHERLINE® Cat.5 FD BK; 2170488 ETHERLINE® Cat.6 FD, 2170888 ETHERLINE® TORSION CAT5