ETHERLINE® Cat.5e FLEX
Ethernet cable Category 5e, Class D for flexible use - verified up to 100 MHz
Industrial Ethernet cable Cat.5e for flexible use; halogenfree or PUR (AWM-approval) outer sheath material, design 2 or 4 x2xAWG26/7
- Industrial Ethernet cable
- Cat.5e
-
Only for patch cable applications
(max. 60 m)
Benefits
- Seamless communication from the sensor/actuator level to the Internet
- Screened against interference
- Can be used in dry or damp rooms
- Can be used for Industrial Ethernet in harsh industrial environments
- cables with PUR jacket: 1000 V UL- rating for installation next to power cables
Application range
- 2pair: 10/100 Mbit/s for Industrial Ethernet
- 4pair: 10/100/1000 Mbit/s for Industrial Ethernet
- suitable for EtherCAT and EtherNet/IP applications
- For flexible applications
(7-wire stranded conductor) - Only for patch cable applications
(max. 60 m)
Product features
- High-quality, double screening ensures high transmission reliability in areas with electromagnetic interference
- PUR outer sheath is highly resistant to mineral oils and abrasion
Norm references / Approvals
- PUR cables: halogenfree acc. to VDE 0472-815
- PVC version with UL/CSA (CMG) certification
- PUR versions: UL AWM Style 21576
- Flame-retardant according IEC 60332-1-2
- Halogenfree cables: halogenfree according to IEC 60754-1, IEC 60754-2
Product Make-up
- Stranded conductor, bare, 7-wire
- Core insulation made of polyolefine
- 2 or 4-pair version
- SF/UTP: braid of tinned copper wire and plastic laminated aluminum foil as overall screening
- Outer sheath as either PVC, PUR or LSZH
- Colour: water blue (similar to RAL 5021)
- PVC jacket colour: green (similar to RAL 6018)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000830
- ETIM 5.0 Class-Description: Data cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000830
- ETIM 6.0 Class-Description: Data cable
Peak operating voltage
- (not for power applications) 125 V
Minimum bending radius
- Fixed installation: 8 x outer diameter
- Flexing: 15 x outer diameter
Test voltage
- Core/core: 1000 V
- Core/screen: 500 V
Characteristic impedance
- nom. 100 Ω acc. to IEC 61156-5
Temperature range
- cable with PUR jacket
Fixed installation: VDE -30°C to +80°C; UL/CSA -30°C to +80°C
flexing: VDE -5°C to +50°C; UL/CSA -5°C to +80°C - cable halogenfree compound
Fixed installation: -30°C to +80°C
flexing: -5°C to +60°C
cable with PVC jacket
Fixed installation: -40°C to +80°C
flexing: -10°C to +70°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
