ETHERLINE® EC FLEX Cat.5e

Flexible use

The LAN cable is suitable for Ethernet in demanding industrial environments and features a space-saving design. It can be used in wet and dry premises.

  • For EtherCAT applications
  • Cat.5e-Performance
  • Only for patch cable applications
    (max. 60 m)

Supplementary automation components from LappMechanical and plant engineeringOil-resistantSpace requirementInterference signals

CULUSEtherNetIP

Article number Article designationNumber of pairs and AWG per conductorCore diameter in mmOuter diameter mmCopper index (kg/km)Weight (kg/km)
PVC outer sheath
2170430
ETHERLINE® Y EC FLEX Cat.5e1 x 4 x AWG26/714.82032
PUR outer sheath, halogen-free
2170431
ETHERLINE® P EC FLEX Cat.5e1 x 4 x AWG26/714.82031

Benefits

  • Can be used for Industrial Ethernet in harsh industrial environments
  • Can be used in dry or damp rooms
  • Lower space requirement

Application range

  • suitable for EtherCAT and EtherNet/IP applications
  • For flexible applications
    (7-wire stranded conductor)
  • Many applications with Industrial Ethernet, i.e. fixed installation and flexible use.
  • For internal wiring of electric and electronic equipment in switch cabinets
  • Only for patch cable applications
    (max. 60 m)

Product features

  • PUR (Polyurethane) Version with increased robustness, UV- resistance and halogen free
  • High-quality, double screening ensures high transmission reliability in areas with electromagnetic interference

Norm references / Approvals

  • Certification: UL/CSA type CMX in accordance with UL 444 and CSA C22.2 no. 214
  • Flame-retardant according to UL VW1/CSA FT1

Product Make-up

  • Stranded tinned 7-wire conductor
  • Core insulation: PE
  • insulation colour-codes: orange/white-orange; green/white-green
  • Star quad
  • SF/UTP: braid of tinned copper wire and plastic laminated aluminum foil as overall screening
  • PVC or PUR jacket material
  • Colour: green (based on RAL 6018)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Peak operating voltage

  • max. 100 V (not for power applications)

Minimum bending radius

  • Fixed installation: 4 x outer diameter
  • Flexing: 8 x outer diameter

Characteristic impedance

  • nom. 100 Ω acc. to IEC 61156-5

Temperature range

  • Cable with PVC jacket
    Fixed installation: -30°C to +80°C
    Flexing: -5°C bis +50°C
  • Cable with PUR jacket
    Fixed installation: -40°C to +80°C
    Flexing:-30°C to +50°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.