ETHERLINE® Cat.7

Fixed Installation

Industrial Ethernet cable Cat.7 for fixed installation; halogenfree, PVC or PUR outer sheath, design 4x2xAWG22/1

  • Industrial Ethernet cable
  • For PROFINET applications with 4 pairs
  • Cat.7 qualified for 10Gbit/s

Supplementary automation components from LappMechanical and plant engineeringFlame-retardantMechanical resistanceInterference signalsUV-resistant

PROFINETEtherNetIP

Article number Article designationNumber of pairs and AWG per conductorCore diameter in mmOuter diameter mmCopper index (kg/km)Weight (kg/km)
Halogen-free jacket
2170476
ETHERLINE® Cat.7 H4 x 2 x AWG22/11.58.75399
PUR outer sheath, halogen-free
2170475
ETHERLINE® Cat.7 P4 x 2 x AWG22/11.58.75391
PVC outer sheath
2170474
ETHERLINE® Cat.7 Y4 x 2 x AWG22/11.58.75398

Benefits

  • Can be used in dry or damp rooms
  • Screened against interference
  • Can be used for Industrial Ethernet in harsh industrial environments
  • 4pair: 100Mbit/s up to 10 Gbit/s for Industrial Ethernet

Application range

  • for industrial secondary and tertiary cabling according to EN 50173-3
    ISO/IEC 24702
  • Wiring of machines, tools, devices, appliances and control cabinets
  • max. cable lenght for 100 Mbit/s up to 10 Gbit/s is 100 m
  • suitable for EtherCAT and EtherNet/IP applications

Product features

  • PUR outer sheath is highly resistant to mineral oils and abrasion
  • Robust, halogen-free outer sheath
  • The oil-resistant PVC sheath enables usage in industrial environments
  • High-quality, double screening ensures high transmission reliability in areas with electromagnetic interference

Product Make-up

  • Solid bare copper wire AWG22
  • Core insulation made of polyethylene (PE)
  • S/FTP: copper braid as overall screening and pair screening with aluminium compound foil
  • Colour: green (based on RAL 6018)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Peak operating voltage

  • (not for power applications) 125 V

Minimum bending radius

  • Fixed installation: 10 x outer diameter

Characteristic impedance

  • 100 ohm at 1 - 100 MHz

Temperature range

  • Cable with PVC jacket
    Fixed installation: -30°C to +80°C
    Flexing: -5°C bis +50°C
  • cable halogenfree compound
    Fixed installation: -25°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.