ETHERLINE® TORSION Cat.7
Highly flexible application
Industrial Ethernet cable Cat.7 for torsion stress applications (± 180°);4 pairs, PUR jacket with UL approval, design 4x2xAWG24/7, for PROFINET Type C
- For Torsion applications (±180°)
- For PROFINET applications with 4 pairs
- Cat.7 qualified for 10Gbit/s
Article number | Article designation | Number of pairs and AWG per conductor | Core diameter in mm | Outer diameter mm | Copper index (kg/km) | Weight (kg/km) | |
---|---|---|---|---|---|---|---|
2170481
| ETHERLINE® TORSION CAT.7 | 4x2xAWG24/7 | 1.4 | 9.4 | 44 | 95 |
Benefits
- Many applications with Industrial Ethernet, e.g. PROFINET, i.e. fixed installation, flexible use as well as TORSION.
- 4pair: 100Mbit/s up to 10 Gbit/s for Industrial Ethernet
- Premium screening against electromagnetic interference
- Can be used for Industrial Ethernet in harsh industrial environments
Application range
- for industrial secondary and tertiary cabling according to EN 50173-3
ISO/IEC 24702 - Wiring of machines, tools, devices, appliances and control cabinets
- suitable for EtherCAT and EtherNet/IP applications
Product features
- Halogen-free according to IEC 60754-1
- Oil-resistant acc. IEC 60811-2-1
- High-quality, double screening ensures high transmission reliability in areas with electromagnetic interference
- Cable suitable for high torsion stress. Tested with up to 5 million bending cycles and a right/left movement of 180° per metre.
Norm references / Approvals
- electrical requirements acc. to IEC 61156-6
- UL/CSA-certified (CMX)
- UL AWM Style 21576
- Flame-retardant according IEC 60332-1-2
Product Make-up
- 7-wire tinned stranded copper conductor
- Core insulation made of polyethylene (PE)
- SF/FTP: Aluminium compound foil and copper braid as overall screening and pair screening with aluminium compound foil
- Outer sheath made of PUR
- Colour: green (based on RAL 6018)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000830
- ETIM 5.0 Class-Description: Data cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000830
- ETIM 6.0 Class-Description: Data cable
Peak operating voltage
- (not for power applications) 125 V
Minimum bending radius
- Fixed installation: 8 x outer diameter
- Flexing: 15 x outer diameter
Characteristic impedance
- 100 ± 5 Ohm (> 1 MHz)
Temperature range
- Fixed installation: -40°C to +80°C
- Flexing: -30°C to +70°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- UL certifications can be found in the data sheet.