ETHERLINE® TORSION Cat.6A
Highly flexible application
Industrial Ethernet cable Cat.6A for torsion stress applications (± 180°);4 pairs, PVC or PUR jacket with UL approval, design 4x2xAWG24/7, for PROFINET Type C
- Industrial Ethernet Cable, 4-pair, suitable for torsion stress
- Cat.6A acc. to ISO/IEC 11801
- For PROFINET applications
Benefits
- Many applications with Industrial Ethernet, e.g. PROFINET, i.e. fixed installation, flexible use as well as TORSION.
- 4pair: 100Mbit/s up to 10 Gbit/s for Industrial Ethernet
- Premium screening against electromagnetic interference
- Can be used for Industrial Ethernet in harsh industrial environments
Application range
- Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)
- Can be used for Industrial Ethernet in harsh industrial environments
- suitable for EtherCAT and EtherNet/IP applications
Product features
- PUR version is halogen-free according to VDE 0472-815
- Oil-resistant acc. IEC 60811-2-1
- Cable suitable for high torsion stress. Tested with more than 1 million bending cycles and a right/left movement of 180° per metre.
- Meets the requirements according to CAT.6A, ISO/IEC 11801 and EN 50173
Norm references / Approvals
- electrical requirements acc. to IEC 61156-6
- PUR cable is UL/CSA-certified (CMX)
- PUR versions: UL AWM Style 21576
- PVC cable is UL/CSA-certified (CM)
- Flame retardant acc. to IEC 60332-1-2
Product Make-up
- 7-wire tinned stranded copper conductor
- Core insulation made of polyethylene (PE)
- S/FTP: copper braid as overall screening and pair screening with aluminium compound foil
- Outer sheath: PUR/PVC
- Colour: green (based on RAL 6018)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000830
- ETIM 5.0 Class-Description: Data cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000830
- ETIM 6.0 Class-Description: Data cable
Minimum bending radius
- Fixed installation: 8 x cable diameter
- Flexing: 15 x outer diameter
Characteristic impedance
- nom. 100 Ω acc. to IEC 61156-6
Temperature range
- Cable with PUR jacket
Fixed installation: -40°C to +80°C
Flexing: -30°C to +70°C - Cable with PVC jacket
Fixed installation: -40°C to +80°C
Flexing: -10°C bis +70°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
- Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- UL certifications can be found in the data sheet.
