ETHERLINE® FD CAT.6A

Ethernet cable Category 6A, Class EA for highly flexible use - verified up to 500 MHz

Industrial Ethernet cable Cat.6A for highflexible use in drag chain, 4 pairs, PVC or PUR outer sheath with UL-approval, 4x2xAWG24/7

  • CAT.6A for drag chain, qualified for 10Gbit/s
  • For PROFINET applications with 4 pairs

Supplementary automation components from LappMechanical and plant engineeringWind EnergyMechanical resistancePower chainRobustInterference signals

CULUSPROFINETEtherNetIP

Article number Article designationNumber of pairs and AWG per conductorCore diameter in mmOuter diameter mmCopper index (kg/km)Weight (kg/km)
PUR outer sheath, halogen-free
2170484
ETHERLINE® FD P CAT.6A4x2xAWG24/71.38.94490
PVC sheath
2170485
ETHERLINE® FD CAT.6A4x2xAWG24/71.38.94488

Benefits

  • For use in power chains and moving machinery parts in dry or damp rooms
  • 4pair: 100Mbit/s up to 10 Gbit/s for Industrial Ethernet
  • Premium screening against electromagnetic interference
  • Can be used for Industrial Ethernet in harsh industrial environments

Application range

  • For highly flexible applications
    (e.g. power chains)
  • Wiring of machines, tools, devices, appliances and control cabinets
  • suitable for EtherCAT and EtherNet/IP applications

Product features

  • PUR version is halogen-free according to VDE 0472-815
  • Oil-resistant acc. IEC 60811-2-1
  • CAT.6A for drag chain, qualified for 10Gbit/s
  • Meets the requirements according to CAT.6A, ISO/IEC 11801 and EN 50173
  • min. 2.5 million bending cycles in the power chain

Norm references / Approvals

  • electrical requirements acc. to IEC 61156-6
  • PUR cable is UL/CSA-certified (CMX)
  • PUR versions: UL AWM Style 21576
  • PVC cable is UL/CSA-certified (CM)
  • Flame retardant acc. to IEC 60332-1-2

Product Make-up

  • 7-wire tinned stranded copper conductor
  • Core insulation: Based on Polyolefin
  • S/FTP: copper braid as overall screening and pair screening with aluminium compound foil
  • Outer sheath: PUR/PVC
  • Colour: green (based on RAL 6018)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Minimum bending radius

  • Fixed installation: 8 x outer diameter
  • Flexing: 15 x outer diameter

Characteristic impedance

  • nom. 100 Ω acc. to IEC 61156-6

Temperature range

  • Cable with PUR jacket
    Fixed installation: -40°C to +80°C
    Flexing: -30°C to +70°C
  • Cable with PVC jacket
    Fixed installation: -40°C to +80°C
    Flexing: -10°C bis +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
  • Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • UL certifications can be found in the data sheet.