ETHERLINE® PN CAT.6A FD FC

Ethernet cable Category 6A, Class EA for highly flexible use with FC inner sheath - verified up to 500 MHz

Industrial Ethernet cable Cat.6A for highflexible use in drag chain, 4 pairs, PVC or PUR outer sheath with UL-approval, 4x2xAWG24/7

  • CAT.6A for drag chain, qualified for 10Gbit/s
  • For PROFINET applications with 4 pairs
  • Fast and easy cable preparation by FC inner sheath

Supplementary automation components from LappMechanical and plant engineeringWind EnergyFlame-retardantMechanical resistanceAssembly timePower chainRobustInterference signalsUV-resistant

CULUSPROFINETEtherNetIP

Article number Article designationNumber of pairs and AWG per conductorCore diameter in mmOuter diameter mmCopper index (kg/km)Weight (kg/km)
2170590
ETHERLINE PN Cat. 6A P FD FC4x2xAWG24/71.058.952106
2170591
ETHERLINE® PN Cat. 6A Y FD FC4x2xAWG24/71.058.952106

Benefits

  • For use in power chains and moving machinery parts in dry or damp rooms
  • 4pair: 100Mbit/s up to 10 Gbit/s for Industrial Ethernet
  • Premium screening against electromagnetic interference
  • Can be used for Industrial Ethernet in harsh industrial environments

Application range

  • For highly flexible applications
    (e.g. power chains)
  • Wiring of machines, tools, devices, appliances and control cabinets
  • suitable for EtherCAT and EtherNet/IP applications

Product features

  • PUR outer sheath is highly resistant to mineral oils and abrasion
  • Oil-resistant acc. IEC 60811-2-1
  • CAT.6A for drag chain, qualified for 10Gbit/s
  • Meets the requirements according to CAT.6A, ISO/IEC 11801 and EN 50173

Norm references / Approvals

  • electrical requirements acc. to IEC 61156-6
  • UL approvals see data sheet
  • Flame retardant acc. to IEC 60332-1-2

Product Make-up

  • 7-wire bare stranded copper conductor
  • Core insulation: Based on Polyolefin
  • SF/UTP: braid of tinned copper wire and plastic laminated aluminum foil as overall screening, 2 cores stranded to pair, 4 pairs stranded to bundle with central cross
  • Inner sheath: halogen-free compound
  • Outer sheath: PUR, halogen-free/PVC
  • Colour: green (based on RAL 6018)

Classification ETIM 5

Peak operating voltage

  • (not for power applications) 125 V

Minimum bending radius

  • Flexing: 15 x outer diameter
  • Fixed installation: 8 x cable diameter

Test voltage

  • Core/Core: 1500 V AC
  • Core/Screen: 1000 V AC

Characteristic impedance

  • 100 Ohm

Temperature range

  • Fixed installation
    PVC: -40°C bis +80°C
    PUR: -40°C bis +80°C
  • Flexing
    PVC: -10°C to +70°C
    PUR: -30°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
  • Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.