ETHERLINE® PN Cat.7

Ethernet cable Category 7, Class F for fixed installation - verified up to 600 MHz

Industrial Ethernet cable Cat.7 for fixed installation; halogenfree, PVC or PUR outer sheath, design 4x2xAWG23/1

  • Industrial Ethernet cable
  • For PROFINET applications with 4 pairs
  • Cat.7 qualified for 10Gbit/s

Supplementary automation components from LappMechanical and plant engineeringFlame-retardantMechanical resistanceInterference signalsUV-resistant

CULUSPROFINETEtherNetIP

Article number Article designationNumber of pairs and AWG per conductorCore diameter in mmOuter diameter mmCopper index (kg/km)Weight (kg/km)
2170605
ETHERLINE® PN CAT.7 Y A2 x 4 x AWG23/11.48.1-80
2170606
ETHERLINE® PN CAT.7 FRNC A2 x 4 x AWG23/11.48.14080
2170607
ETHERLINE® PN CAT.7 P A2 x 4 x AWG23/11.48.14080

Benefits

  • Can be used in dry or damp rooms
  • Screened against interference
  • Can be used for Industrial Ethernet in harsh industrial environments
  • 4pair: 100Mbit/s up to 10 Gbit/s for Industrial Ethernet

Application range

  • for industrial secondary and tertiary cabling according to EN 50173-3
    ISO/IEC 24702
  • Wiring of machines, tools, devices, appliances and control cabinets
  • suitable for EtherCAT and EtherNet/IP applications

Product features

  • PUR outer sheath is highly resistant to mineral oils and abrasion
  • Robust, halogen-free FRNC outer sheath
  • High-quality, double screening ensures high transmission reliability in areas with electromagnetic interference

Norm references / Approvals

  • Flame retardant acc. to IEC 60332-1-2
  • Oil-resistant acc. IEC 60811-2-1
  • UL approvals see data sheet

Product Make-up

  • Solid bare copper wire AWG23
  • Core insulation: foamed polyethylen (PE)
  • S/FTP: copper braid as overall screening and pair screening with aluminium compound foil
  • Colour: green (based on RAL 6018)

Classification ETIM 5

  • ETIM 5.0/6.0 Class-ID: EC000830
  • ETIM 5.0/6.0 Class-Description: Data cable

Peak operating voltage

  • (not for power applications) 125 V

Minimum bending radius

  • Fixed installation: 8 x outer diameter

Test voltage

  • Core/core: 1500 V rms
  • Core/screen: 1500 V eff.

Characteristic impedance

  • 100 ± 5 Ω (>1MHz)

Temperature range

  • PVC/FRNC: -30 °C up to +80 °C
  • PUR: -40°C to +80°C

  • Lapp Kabel is a member of the PROFIBUS user organisation (PNO)
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.