ETHERLINE® PN Cat.7 FLEX

Ethernet cable Category 7, Class F for flexible application - verified up to 600 MHz

Industrial Ethernet cable Cat.7 for flexible use; PVC or halogenfree outer sheath, design 4x2xAWG23/7

  • Industrial Ethernet cable
  • For PROFINET applications with 4 pairs
  • Cat.7 qualified for 10Gbit/s

Supplementary automation components from LappMechanical and plant engineeringFlame-retardantMechanical resistanceInterference signalsUV-resistant

CULUSPROFINETEtherNetIP

Article number Article designationNumber of pairs and AWG per conductorCore diameter in mmOuter diameter mmCopper index (kg/km)
2170609
ETHERLINE® PN CAT.7 FRNC FLEX A4x2xAWG23/71.58.745
2170608
ETHERLINE® PN CAT.7 Y FLEX A4x2xAWG23/71.58.745

Benefits

  • Can be used in dry or damp rooms
  • Screened against interference
  • Can be used for Industrial Ethernet in harsh industrial environments
  • 4pair: 100Mbit/s up to 10 Gbit/s for Industrial Ethernet

Application range

  • for industrial secondary and tertiary cabling according to EN 50173-3
    ISO/IEC 24702
  • Wiring of machines, tools, devices, appliances and control cabinets
  • suitable for EtherCAT and EtherNet/IP applications

Product features

  • FRNC Version: Halogene free and flame retardant
  • The oil-resistant PVC sheath enables usage in industrial environments
  • High-quality, double screening ensures high transmission reliability in areas with electromagnetic interference

Norm references / Approvals

  • Flame retardant acc. to IEC 60332-1-2
  • UL approvals see data sheet

Product Make-up

  • 7-wire bare stranded copper conductor
  • Core insulation: foamed polyethylen (PE)
  • S/FTP: copper braid as overall screening and pair screening with aluminium compound foil
  • Colour: green (based on RAL 6018)

Classification ETIM 5

  • ETIM 5.0/6.0 Class-ID: EC000830
  • ETIM 5.0/6.0 Class-Description: Data cable

Peak operating voltage

  • (not for power applications) 125 V

Minimum bending radius

  • Fixed installation: 4 x outer diameter
  • Flexing: 8 x outer diameter

Test voltage

  • Core/core: 1500 V rms
  • Core/screen: 1500 V eff.

Characteristic impedance

  • 100 Ω ± 5 Ohm (> 1 MHz)

Temperature range

  • Fixed installation: -30°C to +80°C
  • Occasional flexing: -5°C to +50°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.