ETHERLINE® PN Cat.7 FLEX
Ethernet cable Category 7, Class F for flexible application - verified up to 600 MHz
Industrial Ethernet cable Cat.7 for flexible use; PVC or halogenfree outer sheath, design 4x2xAWG23/7
- Industrial Ethernet cable
- For PROFINET applications with 4 pairs
- Cat.7 qualified for 10Gbit/s
Benefits
- Can be used in dry or damp rooms
- Screened against interference
- Can be used for Industrial Ethernet in harsh industrial environments
- 4pair: 100Mbit/s up to 10 Gbit/s for Industrial Ethernet
Application range
- for industrial secondary and tertiary cabling according to EN 50173-3
ISO/IEC 24702 - Wiring of machines, tools, devices, appliances and control cabinets
- suitable for EtherCAT and EtherNet/IP applications
Product features
- FRNC Version: Halogene free and flame retardant
- The oil-resistant PVC sheath enables usage in industrial environments
- High-quality, double screening ensures high transmission reliability in areas with electromagnetic interference
Norm references / Approvals
- Flame retardant acc. to IEC 60332-1-2
- UL approvals see data sheet
Product Make-up
- 7-wire bare stranded copper conductor
- Core insulation: foamed polyethylen (PE)
- S/FTP: copper braid as overall screening and pair screening with aluminium compound foil
- Colour: green (based on RAL 6018)
Classification ETIM 5
- ETIM 5.0/6.0 Class-ID: EC000830
- ETIM 5.0/6.0 Class-Description: Data cable
Peak operating voltage
- (not for power applications) 125 V
Minimum bending radius
- Fixed installation: 4 x outer diameter
- Flexing: 8 x outer diameter
Test voltage
- Core/core: 1500 V rms
- Core/screen: 1500 V eff.
Characteristic impedance
- 100 Ω ± 5 Ohm (> 1 MHz)
Temperature range
- Fixed installation: -30°C to +80°C
- Occasional flexing: -5°C to +50°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.