ETHERLINE® PN Cat.5 FD

Highly flexible application

Industrial Ethernet cable Cat.5 for highflexible use, for PROFINET-applications Type C; design 2x2xAWG22/7; UL- approval

  • Highly flexible application
  • For PROFINET applications
  • CAT.5-Performance

Supplementary automation components from LappMechanical and plant engineeringHalogen-freePower chain

CECULUScRUusPROFINETEtherNetIP

Article number Article designationNumber of pairs and AWG per conductorCore diameter in mmOuter diameter mmCopper index (kg/km)Weight (kg/km)
2170894
ETHERLINE® FD P FC CAT.52 x 2 x AWG22/71.56.531.361

Benefits

  • Can be used in dry or damp rooms
  • Screened against interference
  • Can be used for Industrial Ethernet in harsh industrial environments
  • 2pair: 10/100 Mbit/s for Industrial Ethernet

Application range

  • Power chain applications
  • Wiring of machines, tools, devices, appliances and control cabinets
  • suitable for EtherCAT and EtherNet/IP applications

Product features

  • PUR outer sheath is highly resistant to mineral oils and abrasion
  • Optimized cable construction for power chain use

Norm references / Approvals

  • UL/CSA type CMX (UL 444)
  • Flame-retardant according to UL VW1/CSA FT1
  • Halogen-free according to VDE 0472-815

Product Make-up

  • Fine-wire strand made of tinned-copper wires
  • Star quad
  • Colour-coded in accordance with PROFINET for Cat.5e apllications
  • Inner sheath: thermoplastic copolymer (FRNC)
  • Overall screening with copper braid and plastic-laminated aluminium foil
  • PUR outer sheath, halogen-free
  • Colour: green (based on RAL 6018)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Peak operating voltage

  • (not for power applications) 125 V

Minimum bending radius

  • 8 x outer diameter

Test voltage

  • Core/core: 700 V
  • Core/screen: 700 V

Characteristic impedance

  • nom. 100 Ω acc. to IEC 61156-5

Temperature range

  • Fixed installation: -30°C to +70°C
  • Flexing: -20°C to +60°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
  • Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.