ETHERLINE® PN Flex Cat.5 RJ45

PROFINET Patchcord RJ45

Industrial Ethernet Patchcord, Profinet Type B, Cat.5, plug RJ45, PVC, flexible

  • Based on 2170886
  • Additional variants are available at
    www.lappgroup.com/assemblyfinder
    or on request.

Supplementary automation components from LappMechanical and plant engineeringMechanical resistanceAssembly timeInterference signals

PROFINETEtherNetIP

Article number Article designationLength (m)Copper index kg/1.000 pieces
straight plug RJ45 on straight plug RJ45
2171228
IE-PNB-5-RJ45-0,5-Y-2-22-7-RJ450.515.65
2171229
IE-PNB-5-RJ45-1-Y-2-22-7-RJ45131.3
2171230
IE-PNB-5-RJ45-2-Y-2-22-7-RJ45262.6
2171231
IE-PNB-5-RJ45-3-Y-2-22-7-RJ45393.9
2171232
IE-PNB-5-RJ45-5-Y-2-22-7-RJ455156.5
2171233
IE-PNB-5-RJ45-10-Y-2-22-7-RJ4510313
2171234
IE-PNB-5-RJ45-20-Y-2-22-7-RJ4520626
straight plug RJ45 on free conductor end
2171235
IE-PNB-5-RJ45-0,5-Y-2-22-7-OE0.515.65
2171236
IE-PNB-5-RJ45-1-Y-2-22-7-OE131.3
2171237
IE-PNB-5-RJ45-2-Y-2-22-7-OE262.6
2171238
IE-PNB-5-RJ45-3-Y-2-22-7-OE393.9
2171239
IE-PNB-5-RJ45-5-Y-2-22-7-OE5156.5
2171240
IE-PNB-5-RJ45-10-Y-2-22-7-OE10313
2171241
IE-PNB-5-RJ45-20-Y-2-22-7-OE20626

Benefits

  • Non-permanent connections allow for easy change of equipment
  • For directly connecting two electric components

Application range

  • Flexible use
  • suitable for EtherCAT and EtherNet/IP applications
  • For communication between SIEMENS® SINAMICS control units (PLC) of servo drive systems.
  • For indoor use

Product features

  • Meets the requirements according to Cat. 5e and class D
  • 2pair: 10/100 Mbit/s for Industrial Ethernet

Norm references / Approvals

  • The cable is UL/CSA-certified (CMG)

Product Make-up

  • Braided conductor, 2x2x AWG22/7
  • Star quad
  • Overall screening with copper braid and plastic-laminated aluminium foil
  • Outer sheath made of PVC
  • Colour: green (based on RAL 6018)
  • pre-assembled patchcord with RJ45 connectors

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002599
  • ETIM 5.0 Class-Description: Patch cord copper (twisted pair) industry

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002599
  • ETIM 6.0 Class-Description: Patch cord copper (twisted pair) industry

Minimum bending radius

  • During installation: 15 x outer diameter
  • Fixed installation: 10 x outer diameter

Protection rating

  • IP 20

Temperature range

  • During installation: -20°C to +60°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Other lengths and types of connectors are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • For detailed technical information please refer to the data sheet