ETHERLINE® PN FD Cat.5 M12-RJ45

PROFINET Patchcord M12/RJ45

Industrial Ethernet Patchcord, Profinet Type C, Cat.5, plug M12 on plug RJ45, PUR, for drag chain

  • Based on 2170894
  • Additional variants are available at
    www.lappgroup.com/assemblyfinder
    or on request.

Supplementary automation components from LappMechanical and plant engineeringHalogen-freeMechanical resistanceAssembly timePower chainInterference signalsWaterproof

PROFINETEtherNetIP

Article number Article designationLength (m)Copper index kg/1.000 pieces
straight plug M12 on straight plug RJ45
2171264
IE-PNC-5-M12D-S-0,5-P-2-22-FD-RJ450.515.65
2171265
IE-PNC-5-M12D-S-1-P-2-22-FD-RJ45131.3
2171266
IE-PNC-5-M12D-S-2-P-2-22-FD-RJ45262.6
2171267
IE-PNC-5-M12D-S-3-P-2-22-FD-RJ45393.9
2171268
IE-PNC-5-M12D-S-5-P-2-22-FD-RJ455156.5
2171269
IE-PNC-5-M12D-S-10-P-2-22-FD-RJ4510313
2172224
IE-PNC-5-M12D-S-15-P-2-22-FD-RJ4515469.5
2171270
IE-PNC-5-M12D-S-20-P-2-22-FD-RJ4520626
angled plug M12 on straight plug RJ45
2171271
IE-PNC-5-M12D-A-0,5-P-2-22-FD-RJ450.515.65
2171272
IE-PNC-5-M12D-A-1-P-2-22-FD-RJ45131.3
2171273
IE-PNC-5-M12D-A-2-P-2-22-FD-RJ45262.6
2171274
IE-PNC-5-M12D-A-3-P-2-22-FD-RJ45393.9
2171275
IE-PNC-5-M12D-A-5-P-2-22-FD-RJ455156.5
2171276
IE-PNC-5-M12D-A-10-P-2-22-FD-RJ4510313
2171277
IE-PNC-5-M12D-A-20-P-2-22-FD-RJ4520626

Benefits

  • Non-permanent connections allow for easy change of equipment
  • For directly connecting two electric components

Application range

  • Highly flexible application
  • suitable for EtherCAT and EtherNet/IP applications
  • Suitable for use in industrial applications
  • For indoor use

Product features

  • Meets the requirements according to Cat. 5e and class D
  • 2pair: 10/100 Mbit/s for Industrial Ethernet

Norm references / Approvals

  • The cable is UL/CSA-certified (CMX)

Product Make-up

  • Braided conductor, 2x2x AWG22/7
  • Star quad
  • Overall screening with copper braid and plastic-laminated aluminium foil
  • Outer sheath made of PUR
  • Colour: green (based on RAL 6018)
  • Pre-assembled patchcords with D-coded M12 connector and RJ45-connector
  • 4 pole M12 connector with vibration protection

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002599
  • ETIM 5.0 Class-Description: Patch cord copper (twisted pair) industry

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002599
  • ETIM 6.0 Class-Description: Patch cord copper (twisted pair) industry

Minimum bending radius

  • Flexing: 8 x outer diameter

Protection rating

  • M12 - IP69
  • RJ45 - IP20

Temperature range

  • Flexing: -20°C to +60°C
  • Fixed installation: -30°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Other lengths and types of connectors are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.