EPIC® crimping tool RJ45

The lightweight yet robust hand crimping pliers provide you with the best support for your crimping project. You can use it to quickly and easily create a stable crimp connection between an RJ45 plug connector and a four-pair data cable. Definitely an indispensable tool for the assembly of Ethernet cables!

Supplementary automation components from LappMechanical and plant engineeringAssembly time

CE

Article number
381167057

Product features

  • For making a secure crimping connection between an RJ45 plug connector and a four-pair data cable.
  • For use with the crimpable data connectors EPIC® DATA RJ45 crimp and RJ45 Hirose.
  • Crimping tool for RJ45 connector
    Hirose TM11 TM21 and TM31

Norm references / Approvals

  • Sturdy and handy design.
  • With rotary knob for individual adjustment of the crimp strength.
  • Locking mechanism provides protection against unintentional opening.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000385
  • ETIM 5.0 Class-Description: Special tool for telecommunication technique

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000385
  • ETIM 6.0 Class-Description: Special tool for telecommunication technique

  • Hirose is a registered trademark of the HIROSE ELECTRIC Group
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.