SKINDICHT® BLK-M

SKINDICHT® BLK-M, blind plugs for closing pre-threaded holes, cost-effective solution made from Polystyrol

ReliabilityUV-resistantWaterproof

CE

Article number Article designation / sizeOverall length C mmThread length D mmOuter Ø (mm)Pieces / PU
SKINDICHT® BLK-M
52006600
M 12 x 1,58.0615.0100
52006610
M 16 x 1,59.0620.0100
52006620
M 20 x 1,59.5624.0100
52006630
M 25 x 1,511.5830.0100
52006640
M 32 x 1,512.0837.050
52006650
M 40 x 1,513.0846.025
52006660
M 50 x 1,515.01056.025
52006670
M 63 x 1,517.01270.025

Benefits

  • For closing pre-threaded holes
  • Cost-effective solution

Application range

  • Control cabinet manufacturing
  • Distribution box
  • Junction boxes

Product features

  • Assembling with screwdriver

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

Colour delivered

  • Light grey (RAL 7035)

Material

  • Impact-resistant polystyrene

Protection rating

  • IP 54
  • IP 68 (with O-ring)

Temperature range

  • -25°C to +60°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.