- Lapp Products Catalog
- Products
- Catalogue
- Protective cable conduit systems and cable carrier systems
- Plastic protective cable conduit systems
- Flexible with PVC spiral
- SILVYN® ELU
SILVYN® ELU







Show video
External content from YouTube
Please click to load the video. YouTube will then set cookies and also transmit your IP address to YouTube. If you are logged into your YouTube account, you enable YouTube to allocate your surfing behavior directly to your personal profile. You can prevent this by logging out of your YouTube account. You can find further information in our privacy notice.
SILVYN® ELU - plastic spiralized protection conduit with hard PVC spirale and different design
Benefits
- Easy assembly of cables and wires due to smooth inner
- Bendable
- Crush-resistant
- A fully insulated system when used in combination with SILVYN® MPC/MPC-M
Application range
- Mechanical engineering
- Vehicle construction
- Vending machine construction
- Exporters
Product features
- Flexible
- Smooth inner wall
- Dimensionally stable
Norm references / Approvals
- UL FILENUMBER E308201
Product Make-up
- Integrated hard PVC spiral
- Modified soft PVC sheath
Note
- Smooth version is not UL recognized
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001177
- ETIM 5.0 Class-Description: Protective plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001177
- ETIM 6.0 Class-Description: Protective plastic hose
Certifications
- IEC EN 61386-23
Colour delivered
- Black (RAL 9005), UV-resistant
Material
- Special soft PVC sheath with hard PVC spiral
Temperature range
- -20°C to +70°C
- -5°C to +70°C (smooth version)
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.