SKINDICHT® MA-M/NPT

SKINDICHT® MA-M/NPT, metric cable gland accessories as adapter from a metric outer thread to an NPT inner thread

Assembly timeSpace requirement

Article number Thread, male M1Thread, female NPTPieces / PU
SKINDICHT® MA-M / NPT
54020100
16 x 1.51/2"50
54020110
20 x 1.51/2"50
54020120
25 x 1.51/2"25
54020130
25 x 1.53/4"25
54020140
32 x 1.51/2"25
54020152
32 x 1.51"25
54020153
40 x 1.51 1/4"10
54020100LF
16 x 1.51/2"50
54020110LF
20 x 1.51/2"50
54020120LF
25 x 1.51/2"25
54020130LF
25 x 1.53/4"25
54020140LF
32 x 1.51/2"25
54020152LF
32 x 1.51"25
54020153LF
40 x 1.51 1/4"10

Benefits

  • Allows an easy transition from a metric male thread to an NPT female thread.
  • Withstands temperatures up to +200 °C.
  • Available for thread sizes up to NPT1" or up to M40.
  • Article numbers ending in "LF" are lead-free product alternatives with the same product properties. "Lead-free" articles do not contain lead, which is currently still allowed to make up to four percent in copper alloys. It could be banned in the future according to the RoHS Directive.

Application range

  • Adapter from a metric outer thread to an NPT inner thread.
  • For applications with different types of threads.
  • Withstands high chemical and mechanical stress.
  • Suitable for outdoor use.

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

On request

  • with O-ring fitted

Material

  • Nickel-plated brass

Temperature range

  • -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.