SKINDICHT® D-M
SKINDICHT® D-M, nickel-plated brass compression screws with thread in accordance with EN 62444
Application range
- SKINDICHT® D-M compression screws with thread in accordance with EN 62444.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000814
- ETIM 5.0 Class-Description: Threaded bush
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000814
- ETIM 6.0 Class-Description: Threaded bush
Material
- Nickel-plated brass
Temperature range
- -60°C to +200°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.