SKINDICHT® U-M
SKINDICHT® U-M/U-PG, steel washers, galvanized, between compression screw and adapter
Application range
- For use between compression screw and adapter.
Note
- Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000098
- ETIM 5.0 Class-Description: Washer
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000098
- ETIM 6.0 Class-Description: Washer
Material
- Steel, galvanized
Temperature range
- -60°C to +200°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.