SKINDICHT® JT PTFE metric

SKINDICHT® JT PTFE metric, sealing rings, suitable for foodstuffs, resistant to oil, water, alkaline solutions, acids, solvents etc

Food & BeverageGood chemical resistanceAcid-resistantTemperature-resistant

Article number Article designation / sizeInner Ø (mm)Thickness (mm)Outer Ø (mm)Pieces / PU
SKINDICHT® JT PTFE metric
53801030
M 1212.12.016.6100
53801040
M 1616.12.021.1100
53801050
M 2020.12.027.5100
53801060
M 2525.13.033.450
53801070
M 3232.13.040.350
53801080
M 4040.23.051.525
53801090
M 5050.23.061.625
53801100
M 6363.23.073.925

Benefits

  • Resistant to oil, water, alkaline solutions, acids, solvents, etc.
  • Suitable for foodstuffs

Application range

  • PTFE sealing disks for SKINTOP® and SKINDICHT® cable glands

Note

  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001181
  • ETIM 5.0 Class-Description: Sealing ring

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001181
  • ETIM 6.0 Class-Description: Sealing ring

Colour delivered

  • White

Material

  • PTFE

Temperature range

  • -120°C to +250°C
    Short-term: up to +300°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.