SKINDICHT® O-ring FKM metric

SKINDICHT® O-ring FKM metric, sealing ring, to protect against oils, acids, chemicals at parts under extreme conditions

Good chemical resistanceAcid-resistantTemperature-resistant

Article number Article designation / sizeInner Ø (mm)Cable thickness (mm)Pieces / PU
52122001
M 12 x 1,59.01.5100
SKINDICHT® O-ring FKM metric
52122000
M 12 x 2,09.02100
52122010
M 16 x 2,013.02100
52122021
M 20 x 1,517.01.5100
52122020
M 20 x 2,017.02100
52122030
M 25 x 2,022.02100
52122040
M 32 x 2,028.0250
52122050
M 40 x 2,036.0250
52122060
M 50 x 2,046.0225
52122070
M 63 x 2,057.0225

Application range

  • For sealing the housing reliably to protect against oils, acids, and chemicals at the connection thread of a gland or other similar parts under extreme conditions

Note

  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001181
  • ETIM 5.0 Class-Description: Sealing ring

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001181
  • ETIM 6.0 Class-Description: Sealing ring

Colour delivered

  • Green

Material

  • FKM

Temperature range

  • -20°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.