SKINDICHT® RWV-M

SKINDICHT® RWV-M, corrosion-resistant, metric angled gland plastic/metal, sealed by incised sealing ring

Corrosion-resistantSpace requirementConnector with standard housing unitTemperature-resistant

CE

Article number Article designation / sizeClamping range ØF mmLSW1Ø A1SW2Ø A2Ø GHeight (mm)Overall length C mmThread length D mmSW3Pieces / PU
SKINDICHT® RWV-M
52107800
M 12 x 1,55.020.514.01612.013.28.05.026.111.51725
52107810
M 16 x 1,59.0 - 3.023.518.02016.017.612.05.028.611.52225
52107820
M 20 x 1,513.0 - 4.028.522.02420.022.215.05.035.112.52725
52107830
M 25 x 1,517.5 - 8.53127.02925.027.520.05.038.113.53210
52107840
M 32 x 1,525.0 - 16.033.534.03632.035.227.05.044.613.54110
52107850
M 40 x 1,532.0 - 23.04342.04540.043.535.05.053.115.5465

Benefits

  • Strain relief
  • Sealed by incised sealing ring
  • Corrosion-resistant
  • Decrease in installation height
  • Seawater-resistant

Application range

  • Angled glands are used in areas where cables have to run in parallel to the housing wall.
  • Electric motor manufacturing
  • Machine and equipment manufacturing
  • Plant engineering
  • Light and sound applications

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • Counter nut to be used: SKINDICHT® SM-M

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Body: zinc die-casting, nickel-plated
    Compression screw and hexagon nut: nickel-plated brass
    Incised sealing ring: CR/NBR
    O-ring: NBR

Protection rating

  • IP 55

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.