SKINDICHT® SE-M 220/320

SKINDICHT® SE-M 220/320, angular cable outlet with 2-3 separate cable outlets, for missing connection thread and high mechanical load

Corrosion-resistantSpace requirementConnector with standard housing unitTemperature-resistant

CE

Article number Article designation / sizeIncised sealing ring ØF (mm)Overall height (mm)SW wrench size mmOverall length C mmOverall width (mm)Pieces / PU
SKINDICHT® SE-M 220/320
52108040
2 x M20 x 1,52 x 4/7/10/1333.52076.891.01
52108050
3 x M20 x 1,53 x 4/7/10/1333.52076.8124.01
SKINDICHT® SE-M 220/320 without E+D
52108041
2 x M20 x 1,5-33.5-70.091.01
52108051
3 x M20 x 1,5-33.5-70.0124.01

Benefits

  • Combination of various conduit glands is possible depending on the type
  • Low overall height
  • High stability
  • Two or three separate cable outlets

Application range

  • For high mechanical stress
  • When no connection thread is provided

Note

  • Type SKINDICHT® SE-M 220/320 without E+D is without incised sealing ring (E) and without compression screw (D)
  • Type SKINDICHT® SE-M 220/320 without E+D can be combined with all cable glands (incl. O-ring) such as sealing, strain-relief, anti-kink, conduit-connecting or earthing glands
  • The protection class is dependent on the combination with the various special glands. The minimum standard is IP 55.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Body: zinc die-casting, hammer tone finish
    Compression screw: nickel-plated brass
    Incised sealing ring: CR/NBR
    Flat sealing: SBR

Protection rating

  • IP 55

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.