SKINDICHT® MINI FKM

SKINDICHT® MINI, cable gland for the smallest conductor sizes and high packing density, gentle cable clamping and high degree of protection

For high temperature ranges up to max. +200°C

Supplementary automation components from LappGood chemical resistanceHeat-resistantSpace requirementRobustAcid-resistantTemperature-resistant

CE

Article number Article designation / sizeØ F mmSW wrench size mmOverall length C mmThread length D mmClear opening F (mm)Pieces / PU
52001889
M 6 x 12 - 3919.753.050
52001887
M 8 x 13.5 - 51120.555.550
52001894
M 10 x 15.5 - 71422.357.450

Benefits

  • High degree of protection
  • For the smallest conductor sizes
  • Low height
  • Gentle cable clamping
  • High packing density

Application range

  • For use wherever there is limited assembly space.
  • Sensors
  • Measurement and control technology

Product features

  • Suitable for high temperature and aggressive media surroundings

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Recommendation of torque
    M 6 x 1 1,5 Nm
    M 8 x 1 3,0 Nm
    M 10 x 1 6,0 Nm

Material

  • Body: Nickel-plated brass
    Sealing: FKM

Protection rating

  • IP 66
  • IP 68 - 5 bar

Temperature range

  • -20°C up to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.