SKINDICHT® SHV-M FKM

SKINDICHT® SHV-M FKM, robust special sealing cable gland for high temperatures, watertight & resistent to oil, acids and chemicals

RobustTemperature-resistantWaterproof

CE

Article number Article designation / sizeClamping range ØF mmFunction thread PGSW wrench size mmOverall length C mmThread length D mmClear opening F (mm)Pieces / PU
SKINDICHT® SHV-M FKM
52105430
M 12 x 1,53.8 - 4.8714.0 / 14.026.055.050
52105440
M 16 x 1,54.8 - 5.8918.0 / 17.027.556.050
52105450
M 16 x 1,55.8 - 6.8918.0 / 17.027.557.050
52105460
M 20 x 1,55.8 - 6.81122.0 / 20.031.067.025
52105470
M 20 x 1,56.8 - 8.81122.0 / 20.031.069.025
52105480
M 20 x 1,58.5 - 10.813.522.0 / 22.032.5611.025
52105490
M 20 x 1,56.8 - 8.813.522.0 / 22.032.569.025
52105500
M 20 x 1,510.8 - 12.81624.0 / 24.034.5613.025
52105510
M 20 x 1,513.8 - 14.81624.0 / 24.034.5615.025
52105520
M 25 x 1,515.8 - 17.82130.0 / 30.038.0718.025
52105530
M 25 x 1,517.5 - 19.82130.0 / 30.038.0720.025
52105540
M 32 x 1,519.5 - 21.82940.0 / 40.044.5822.010

Benefits

  • For high temperatures
  • Resistant to oils, solvents, acids and chemicals
  • Watertight
  • High strain relief
  • Robust

Application range

  • Watertight and high temperature-resistant cable gland with special conical FKM sealing element
  • Brickworks
  • Sewage treatment plants
  • Car wash sites

Product Make-up

  • 1 fitting
  • 2 washers
  • 3 FKM sealing cone
  • 4 brass cones
  • 5 compression screws

Note

  • Counter nut to be used: SKINDICHT® SM-M
  • Example description:
    SHV-M-FKM 20/11/7
    20 = metric connection thread
    11 = PG function thread
    7 = clear opening of sealing cone

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

Material

  • Body: nickel-plated brass
    Sealing cone: FKM
    O-ring: FKM

Protection rating

  • IP 68 - 10 bar

Temperature range

  • -20°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.