SKINDICHT® SKZ-M

SKINDICHT® SKZ-M, metric brass cable gland with incised sealing ring and high mechanical stability, high strain relief

Mechanical resistance Optimum strain relief

CE

Article number Article designation / size Ø F mm Max. fitting size for installation (mm) Function thread PG SW1/SW2 mm Overall length C (mm) Thread length D mm Pieces / PU
SKINDICHT® SKZ-M
52106800
M 16 x 1,5 5.0 - 8.0 24 9 18 / 17 29.0 5 50
52106810
M 20 x 1,5 7.0 - 12.0 27 11 22 / 20 30.0 6 50
52106820
M 20 x 1,5 11.0 - 13.0 30 13.5 22 / 22 33.5 6 25
52106830
M 20 x 1,5 13.0 - 15.0 33 16 24 / 24 34.5 6 25
52106840
M 25 x 1,5 16.0 - 19.3 42 21 30 / 30 41.0 7 25
52106850
M 32 x 1,5 19.0 - 27.0 58 29 40 / 41 46.0 8 10
SKINDICHT® SKZ-M-XL
52106805
M 16 x 1,5 5.0 - 8.0 24 9 18 / 17 34.0 10 50
52106815
M 20 x 1,5 7.0 - 12.0 27 11 22 / 20 34.0 10 50
52106825
M 20 x 1,5 11.0 - 13.0 30 13.5 22 / 22 37.5 10 25
52106835
M 20 x 1,5 13.0 - 15.0 33 16 24 / 24 38.5 10 25
52106845
M 25 x 1,5 16.0 - 19.3 42 21 30 / 30 45.0 11 25
52106855
M 32 x 1,5 19.0 - 27.0 58 29 40 / 41 51.0 13 10

Benefits

  • With incised sealing ring for adjustment to several cable diameters
  • High strain relief
  • High mechanical stability

Application range

  • Saddle clamp strain relief gland for harsh application conditions
  • Building sites
  • Plant engineering
  • Electric motor manufacturing

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • SKINDICHT® SHZ-M-XL is similar to the SKINDICHT® SHZ-M, but has an extended connection thread for thick walls
  • Counter nut to be used: SKINDICHT® SM-M
  • Example description:
    SKZ-M 16/9
    16 = connection thread
    9 = PG function thread

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

Material

  • Body: nickel-plated brass
    Incised sealing ring: CR/NBR
    O-ring: NBR

Protection rating

  • IP 55

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.