SKINDICHT® SKZ-M

SKINDICHT® SKZ-M, metric brass cable gland with incised sealing ring and high mechanical stability, high strain relief

Mechanical resistanceOptimum strain relief

CE

Article number Article designation / sizeØ F mmMax. fitting size for installation (mm)Function thread PGSW1/SW2 mmOverall length C mmThread length D mmClear opening F (mm)Pieces / PU
SKINDICHT® SKZ-M
52106800
M 16 x 1,55.0 - 8.024918 / 1729.0510.050
52106810
M 20 x 1,57.0 - 10.0271122 / 2030.0612.050
52106820
M 20 x 1,57.0 - 13.03013.522 / 2233.5614.025
52106830
M 20 x 1,58.0 - 13.5331624 / 2434.5615.025
52106840
M 25 x 1,5-422130 / 3041.0720.025
52106850
M 32 x 1,5-582940 / 4146.0827.010
SKINDICHT® SKZ-M-XL
52106805
M 16 x 1,55.0 - 8.024918 / 1734.01010.050
52106815
M 20 x 1,57.0 - 10.0271122 / 2034.01012.050
52106825
M 20 x 1,57.0 - 13.03013.522 / 2237.51014.025
52106835
M 20 x 1,58.0 - 13.5331624 / 2438.51015.025
52106845
M 25 x 1,5-422130 / 3045.01120.025
52106855
M 32 x 1,5-582940 / 4151.01327.010

Benefits

  • With incised sealing ring for adjustment to several cable diameters
  • High strain relief
  • High mechanical stability

Application range

  • Saddle clamp strain relief gland for harsh application conditions
  • Building sites
  • Plant engineering
  • Electric motor manufacturing

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • SKINDICHT® SHZ-M-XL is similar to the SKINDICHT® SHZ-M, but has an extended connection thread for thick walls
  • Counter nut to be used: SKINDICHT® SM-M
  • Example description:
    SKZ-M 16/9
    16 = connection thread
    9 = PG function thread

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

Material

  • Body: nickel-plated brass
    Incised sealing ring: CR/NBR
    O-ring: NBR

Protection rating

  • IP 55

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.