SKINDICHT® SM INOX

SKINDICHT® SM, counter nuts for thin walled-housings with through-holes, to counter a gland

Good chemical resistanceMechanical resistance

Article number Article designation / sizeHeight (mm)SW wrench size mmPieces / PU
52032517
PG 73.51750
52032559
PG 113.52250
5203254
PG 13,54.02450
52032555
PG 164.02750
52032556
PG 214.53225
52032557
PG 295.54110
52032558
PG 366.05110

Application range

  • Used when a gland has to be countered, or in through-holes on thin-walled housings

Product Make-up

  • PG connection thread

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000940
  • ETIM 5.0 Class-Description: Locknut for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000940
  • ETIM 6.0 Class-Description: Locknut for cable screw gland

Material

  • Stainless steel

Temperature range

  • -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.