SKINTOP® GMP-GL

SKINTOP® GMP-GL, glass fibre-reinforced counter nuts, for maximum mechanical stability, for locking in boreholes without thread

Variety of approval certifications Temperature-resistant Assembly time

CE RU

Article number Article designation / size SW wrench size mm
SKINTOP® GMP-GL silver grey with collar
53019000
PG 7 19
53019010
PG 9 22
53019020
PG 11 24
53019030
PG 13,5 27
53019040
PG 16 30
53019050
PG 21 36
53019060
PG 29 46
53019070
PG 36 60
53019080
PG 42 65
53019090
PG 48 70
SKINTOP® GMP-GL black with collar
53019200
PG 7 19
53019210
PG 9 22
53019220
PG 11 24
53019230
PG 13,5 27
53019240
PG 16 30
53019250
PG 21 36
53019260
PG 29 46
53019270
PG 36 60
53019280
PG 42 65
53019290
PG 48 70
SKINTOP® GMP-GL light grey with collar
53019001
PG 7 19
53019011
PG 9 22
53019021
PG 11 24
53019031
PG 13,5 27
53019041
PG 16 30
53019051
PG 21 36
53019061
PG 29 46
53019071
PG 36 60
53019081
PG 42 65
53019091
PG 48 70

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

On request

  • Available without collar
    (without surface for assembling tool)

Colour delivered

  • Silver grey (RAL 7001)
    Light grey (RAL 7035)
    Black (RAL 9005), UV-resistant

Material

  • Polyamide, glass fibre-reinforced

Temperature range

  • -20°C to +100°C

Benefits

  • Glass fibre-reinforced for maximum mechanical stability
  • Supporting surface for spanner means scratches on the housing are avoided

Application range

  • For locking SKINTOP® cable glands in boreholes without thread.

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • PG connection thread

Note

  • UL approval only when used with the UL-approved SKINTOP® polyamide cable glands
  • Designed for use with SKINTOP® ST(R)