SKINTOP® GMP-GL

SKINTOP® GMP-GL, glass fibre-reinforced counter nuts, for maximum mechanical stability, for locking in boreholes without thread

Assembly timeTemperature-resistantVariety of approval certifications

CERU

Article number Article designation / sizeSW wrench size mmPieces / PU
SKINTOP® GMP-GL silver grey with collar
53019000
PG 719100
53019010
PG 922100
53019020
PG 1124100
53019030
PG 13,527100
53019040
PG 1630100
53019050
PG 213650
53019060
PG 294650
53019070
PG 366025
53019080
PG 426525
53019090
PG 487025
SKINTOP® GMP-GL black with collar
53019200
PG 719100
53019210
PG 922100
53019220
PG 1124100
53019230
PG 13,527100
53019240
PG 1630100
53019250
PG 213650
53019260
PG 294650
53019270
PG 366025
53019280
PG 426525
53019290
PG 487025
SKINTOP® GMP-GL light grey with collar
53019001
PG 719100
53019011
PG 922100
53019021
PG 1124100
53019031
PG 13,527100
53019041
PG 1630100
53019051
PG 213650
53019061
PG 294650
53019071
PG 366025
53019081
PG 426525
53019091
PG 487025

Benefits

  • Glass fibre-reinforced for maximum mechanical stability
  • Supporting surface for spanner means scratches on the housing are avoided

Application range

  • For locking SKINTOP® cable glands in boreholes without thread.

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • PG connection thread

Note

  • UL approval only when used with the UL-approved SKINTOP® polyamide cable glands
  • Designed for use with SKINTOP® ST(R)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

On request

  • Available without collar
    (without surface for assembling tool)

Colour delivered

  • Silver grey (RAL 7001)
    Light grey (RAL 7035)
    Black (RAL 9005), UV-resistant

Material

  • Polyamide, glass fibre-reinforced

Temperature range

  • -20°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.