SKINDICHT® STK

SKINDICHT® STK, PVC dust protection, placed under the cap nut, prevents dust and dirt from getting into the housing

Reliability

Article number Article designation / sizeThread, male PGSuitable for SKINDICHT® SVRN-M, SHZ-M, SKZ-M, SVR-M, SVRE-M, SHVE-M, SHV-MPieces / PU
SKINDICHT® STK
52020818
STK 77M 12500
52020820
STK 99M 16500
52020830
STK 1111M 20/11250
52020840
STK 13,513.5M 20/13,5250
52020850
STK 1616M 20/16250
52020860
STK 2121M 25250
52020870
STK 2929M 32100
52020880
STK 3636M 40100
52020890
STK 4242M 5050
52020900
STK 4848M 6350

Benefits

  • Prevents dust and dirt from getting into the housing

Application range

  • This dust protector can be placed under the cap nut of the cable gland

Note

  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

Colour delivered

  • White

Material

  • PVC

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.