SKINDICHT® EH
SKINDICHT® EH, alternative brass earthing sleeves for SKINDICHT SHVE and SKINDICHT SRE
Benefits
- Alternative earthing sleeves
Application range
- Earthing sleeve for SKINDICHT® SHVE and SKINDICHT® SRE.
Note
- Allocation example, earthing sleeve for suitable gland
- SKINDICHT® EH13.5/5 fits SKINDICHT® SHVE 13.5/9/9/5.
- Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002317
- ETIM 5.0 Class-Description: Earthing lug for cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002317
- ETIM 6.0 Class-Description: Earthing lug for cable screw gland
Material
- Brass
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.