SKINDICHT® ZS/ZS-XL
SKINDICHT® ZS/ZS-XL, brass fittings with PG connection thread, as an extension or spare part, -XL offers a long connection thread
Benefits
- Can be used as an extension part or spare part
- Assembling with a wrench
Application range
- Hexagonal converter from a PG outer thread to a PG inner thread.
- Machines
- Devices
- Housings
Product Make-up
- PG connection thread
Note
- SKINDICHT® ZS-XL offers a long connection thread
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Material
- Nickel-plated brass
Temperature range
- -60°C to +200°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.