SKINDICHT® MR

SKINDICHT® MR, nickel-plated brass reducers with PG connection thread

Space requirement

Article number Article designation / sizePieces / PU
SKINDICHT® MR
52003750
MR 9/7100
52003760
MR 11/7100
52003770
MR 11/9100
52003780
MR 13,5/7100
52003790
MR 13,5/9100
52003800
MR 13,5/11100
52003810
MR 16/7100
52003820
MR 16/9100
52003830
MR 16/11100
52003840
MR 16/13,5100
52003850
MR 21/1150
52003860
MR 21/13,550
52003870
MR 21/1650
52003880
MR 29/13,550
52003890
MR 29/1650
52003900
MR 29/2150
52003910
MR 36/1625
52003920
MR 36/2125
52003930
MR 36/2925
52003940
MR 42/2910
52003950
MR 42/3610
52003970
MR 48/3610
52003980
MR 48/4210

Benefits

  • Enables the use of cable glands with smaller connection threads than the existing threaded holes

Application range

  • Machines
  • Devices
  • Housings

Product Make-up

  • PG connection thread
  • First digit: external thread
    Second digit: internal thread

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Nickel-plated brass

Temperature range

  • -60°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.