SKINDICHT® E

SKINDICHT® E, CR incised sealing ring for several clamping ranges, rings can be individually adapted to various cable diameters

Article number Article designation / sizeOuter diameter x bores (mm)Thickness (mm)Outer Ø (mm)Pieces / PU
SKINDICHT® E
52005780
E 913.5 x 5/85.513.5250
52003690
E1116.5 x 7/10/12.56.016.5250
52003700
E 13,518.5 x 7/10.5/13/166.518.5250
52003710
E 1620.5 x 8/10.5/13.5/167.520.5250
52003720
E 2126.0 x 11/15/18/208.026.0100
52003730
E 2935.0 x 19/23/27/319.535.0100
52003740
E 3645.0 x 25/28/31/3512.045.050
52005790
E 4252.0 x 35.5/39/42.5/4614.052.050
52005800
E 4857.0 x 40.5/44/47/50.514.057.050

Benefits

  • One seal for several clamping ranges
  • The various incisions can be easily taken out with a knife.

Application range

  • Incised sealing ring for SKINDICHT® cable glands

Note

  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001181
  • ETIM 5.0 Class-Description: Sealing ring

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001181
  • ETIM 6.0 Class-Description: Sealing ring

Colour delivered

  • Black

Material

  • CR

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.