SKINDICHT® EV

SKINDICHT® EV, incised sealing rings for high temperatures, resistant to oils, solvents, acids and chemicals

Temperature-resistant

Article number Article designation / sizeOuter diameter x bores (mm)Thickness (mm)Outer Ø (mm)Pieces / PU
SKINDICHT® EV
52010340
EV 117/10/12.56.016.550
52010350
EV 13,57/10.5/13/166.518.550

Benefits

  • One seal for several clamping ranges
  • The various incisions can be easily taken out with a knife.
  • For high temperatures
  • Resistant to oils, solvents, acids and chemicals

Application range

  • Incised sealing ring made of FKM for SKINDICHT® cable glands

Note

  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001181
  • ETIM 5.0 Class-Description: Sealing ring

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001181
  • ETIM 6.0 Class-Description: Sealing ring

Colour delivered

  • Red brown

Material

  • FKM

Temperature range

  • -20°C to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.