SKINDICHT® JT PTFE PG

SKINDICHT® JT PTFE PG, sealing ring, suitable for foodstuffs, PG thread, resistant to oil, water, alkaline solutions, acids, solvents

Food & BeverageGood chemical resistanceAcid-resistantTemperature-resistant

Article number Article designation / sizeInternal Ø/external Ø (mm)Thickness (mm)Outer Ø (mm)Pieces / PU
SKINDICHT® JT PTFE
53801035
PG 712.5 / 16.52.016.5100
53801045
PG 915.2 / 19.02.019.0100
53801055
PG 1118.6 / 22.52.022.5100
53801065
PG 13,520.4 / 25.02.025.0100
53801075
PG 1622.5 / 27.02.027.0100
53801085
PG 2128.3 / 33.53.033.550
53801095
PG 2937.0 / 43.53.043.550
53801105
PG 3647.0 / 55.03.055.025
53801115
PG 4254.0 / 63.03.063.025
53801125
PG 4859.3 / 69.03.069.025

Benefits

  • Resistant to oil, water, alkaline solutions, acids, solvents, etc.
  • Suitable for foodstuffs

Application range

  • PTFE sealing disks for SKINTOP® and SKINDICHT® cable glands

Note

  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001181
  • ETIM 5.0 Class-Description: Sealing ring

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001181
  • ETIM 6.0 Class-Description: Sealing ring

Colour delivered

  • White

Material

  • PTFE

Temperature range

  • -120°C to +250°C
    Short-term: up to +300°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.