SKINDICHT® SE

SKINDICHT® SE,corrosion-resistant angle cable gland, easy to install, with incised sealing ring and completely safe cable entry

Corrosion-resistant Space requirement Robust

CE

Article number Article designation / size Incised sealing ring ØF (mm) SW wrench size mm Overall length (mm) Overall width (mm) Overall height (mm) Pieces / PU
SKINDICHT® SE
52004130
PG 16 8/10.5/13.5/16 22 49.2 42.0 36.0 10
52004140
PG 21 11/15/18/20 28 68.1 60.0 52.5 10
52005430
PG 29 19/23/27/31 37 83.6 66.0 54.0 5
52004150
PG 36 25/28/31/35 47 99.6 85.0 73.0 1
SKINDICHT® SE without E+D
52024090
PG 16 - - 42.0 42.0 36.0 10
52024100
PG 21 - - 60.0 60.0 52.5 10
52024110
PG 29 - - 76.0 66.0 54.0 5
52024120
PG 36 - - 90.0 85.0 73.0 1

Benefits

  • Sealed by incised sealing ring
  • Corrosion-resistant
  • Easy to install
  • Completely safe cable entry
  • Low overall height

Application range

  • For high mechanical stress
  • When no connection thread is provided

Product Make-up

  • PG 16 - 21 with 2 screw holesPG 29 - 36 with 4 screw holes

Note

  • For combination with other SKINDICHT® or SKINTOP® cable glands, we propose our SKINDICHT® SE without incised sealing ring (E) and compression screw (D)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Body: zinc die-casting, grey, hammer tone finish
    Incised sealing ring: CR
    O-ring: NBR
    Compression screw: nickel-plated brass

Protection rating

  • IP 55

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.